IESNA:LM-63-2002
[TEST]P1440297
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-6Hx6V-840-Position 3
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 6 FLOOD DISTRIBUTION 4000K CCT 80 CRI LIGHT ENGINE AT Position 3
[LAMP] (1) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.30A 36.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5756.8
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 36.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
3630.3 3629.4 3628.6 3626.3 3621.0 3614.0 3604.7 3592.6 3582.9 3570.4 
3555.3 3537.7 3515.4 3490.5 3463.0 3430.5 3391.8 3347.2 3299.4 3246.8 
3191.8 3135.8 3077.5 3014.7 2951.9 2893.4 2840.3 2790.1 2741.4 2697.5 
2656.7 2614.2 2573.0 2534.7 2496.6 2457.4 2417.8 2375.1 2327.1 2268.9 
2197.1 2119.9 2028.5 1927.5 1821.8 1702.5 1580.6 1461.3 1347.7 1227.9 
1116.0 1030.2 930.6 795.7 724.5 661.0 584.1 513.7 443.5 394.1 
347.5 304.3 267.3 237.3 207.8 183.8 164.3 147.2 131.9 117.4 
104.2 92.3 81.2 70.6 61.3 53.2 45.1 37.0 30.0 23.1 
17.5 13.1 9.7 6.9 4.5 2.0 0.6 0.2 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3629.2 3626.9 3623.8 3617.3 3608.6 3598.8 3586.6 3574.3 3559.6 
3543.7 3523.4 3500.2 3474.4 3444.2 3409.6 3368.3 3324.2 3273.7 3218.6 
3163.4 3104.4 3041.3 2974.2 2909.7 2850.1 2793.7 2739.7 2685.8 2633.7 
2584.2 2534.6 2487.4 2442.8 2399.3 2355.9 2310.6 2260.7 2202.0 2135.9 
2064.2 1985.4 1897.5 1801.9 1696.4 1588.4 1480.1 1375.3 1272.5 1159.2 
1039.1 913.9 798.1 726.0 671.2 595.6 539.7 484.4 429.1 393.7 
370.2 335.2 295.1 259.6 234.1 209.0 186.3 165.9 146.6 128.5 
112.2 98.4 86.2 74.6 64.4 55.6 46.8 38.0 30.2 23.9 
18.4 13.8 10.8 7.5 5.2 3.0 0.7 0.2 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3628.8 3624.8 3621.1 3613.5 3605.0 3591.1 3579.3 3564.9 3549.5 
3531.6 3509.3 3485.0 3457.7 3425.3 3389.0 3345.8 3297.9 3247.2 3192.8 
3132.8 3072.4 3003.3 2930.5 2857.9 2788.7 2720.7 2655.4 2589.5 2528.1 
2466.0 2404.7 2344.6 2285.2 2228.7 2171.5 2114.6 2055.5 1995.8 1930.6 
1855.5 1771.6 1681.8 1589.5 1496.0 1399.2 1302.4 1206.8 1105.9 986.9 
866.7 766.8 688.4 613.4 564.4 515.8 467.2 422.7 384.1 351.4 
321.7 288.6 259.0 232.4 210.6 191.9 173.4 156.0 139.7 123.7 
108.2 94.7 82.5 71.3 61.4 52.9 44.5 36.0 29.6 24.2 
19.1 14.5 11.4 7.7 5.4 3.2 0.9 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3628.4 3624.5 3618.4 3610.3 3598.7 3585.8 3571.6 3557.1 3540.8 
3520.4 3496.4 3469.4 3439.8 3406.3 3368.8 3326.0 3277.2 3221.2 3162.0 
3096.1 3028.3 2955.4 2878.9 2802.4 2727.6 2653.2 2579.8 2508.9 2440.7 
2372.7 2306.8 2244.1 2181.1 2118.8 2054.2 1986.6 1920.4 1857.1 1789.1 
1715.4 1636.0 1551.8 1463.2 1373.3 1283.0 1196.1 1111.0 1011.9 903.0 
785.9 688.9 618.6 578.4 538.4 498.4 453.1 415.2 379.6 344.5 
312.4 284.2 257.7 233.2 212.4 193.9 176.4 159.5 142.3 125.4 
110.3 96.3 84.8 74.5 65.3 56.9 48.4 39.9 32.9 27.1 
22.0 17.7 13.5 9.3 5.7 3.5 1.4 0.4 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3626.3 3623.6 3615.6 3606.5 3594.0 3580.5 3565.6 3548.8 3530.2 
3509.1 3485.3 3457.5 3423.8 3388.1 3347.0 3299.9 3246.7 3187.9 3127.1 
3061.3 2991.6 2917.7 2842.8 2769.3 2697.9 2627.3 2560.7 2497.0 2433.1 
2369.1 2308.2 2248.2 2189.7 2128.7 2065.5 2003.6 1939.8 1874.2 1803.8 
1727.7 1647.1 1560.1 1472.0 1381.1 1292.3 1206.2 1109.3 1006.1 904.4 
809.2 727.0 655.0 589.8 544.1 498.5 452.8 426.2 387.7 357.6 
326.1 292.7 261.8 236.4 214.9 194.2 175.2 157.0 139.5 123.4 
109.2 96.5 85.0 74.8 65.3 57.1 48.7 40.3 34.0 28.1 
22.5 18.5 14.4 10.1 6.7 4.3 1.9 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3626.5 3621.2 3613.6 3603.0 3590.7 3576.9 3561.4 3543.9 3524.7 
3501.6 3475.7 3445.1 3410.4 3371.1 3325.8 3276.6 3221.3 3163.2 3100.7 
3034.4 2967.4 2899.7 2833.1 2769.8 2710.4 2653.7 2599.0 2545.6 2493.2 
2441.3 2389.2 2337.9 2282.4 2226.7 2166.1 2102.6 2037.5 1966.0 1890.4 
1805.8 1716.2 1617.2 1513.2 1411.3 1315.8 1221.6 1114.8 1015.1 918.7 
824.2 753.8 690.7 624.1 568.2 512.4 456.5 417.6 371.6 333.3 
285.7 245.7 224.9 207.2 186.5 168.0 152.1 138.0 124.8 111.9 
100.1 89.5 80.0 70.9 62.5 54.8 47.1 39.3 33.3 27.6 
22.4 18.5 14.8 10.9 7.5 5.3 3.2 1.0 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3627.0 3620.5 3610.2 3600.8 3587.7 3574.5 3560.9 3543.2 3521.1 
3495.8 3468.0 3436.3 3399.3 3356.3 3308.4 3256.2 3199.6 3138.4 3075.7 
3011.8 2947.7 2881.9 2820.2 2763.9 2712.7 2662.8 2613.3 2565.0 2517.6 
2471.0 2422.1 2371.3 2318.7 2262.6 2202.8 2136.4 2067.0 1994.1 1916.9 
1835.1 1743.1 1643.8 1543.7 1445.8 1350.7 1247.5 1144.3 1041.1 943.3 
860.4 795.4 737.0 684.3 623.3 571.0 525.5 478.6 433.1 392.4 
359.7 323.0 290.6 265.3 238.4 212.9 188.3 165.1 146.4 127.8 
109.2 96.4 85.0 74.7 64.9 55.9 47.5 40.4 34.2 28.3 
22.6 18.4 14.9 11.4 7.9 5.1 2.8 1.0 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3626.4 3618.5 3611.0 3599.0 3587.0 3574.4 3559.8 3542.3 3521.0 
3496.3 3467.2 3433.7 3399.3 3355.4 3306.1 3254.3 3198.6 3137.8 3074.2 
3007.8 2940.6 2871.3 2805.4 2743.5 2684.0 2629.0 2575.9 2524.1 2471.8 
2420.3 2367.6 2314.2 2259.0 2200.6 2137.6 2072.2 2003.8 1931.1 1852.0 
1768.9 1685.0 1592.0 1501.7 1408.9 1322.0 1216.9 1111.4 993.4 874.6 
774.9 707.5 657.1 617.7 587.7 548.9 510.5 471.7 444.4 400.9 
357.7 329.9 303.8 276.7 246.0 218.4 192.7 168.9 150.4 131.9 
113.6 101.1 89.3 78.1 68.1 58.3 49.4 42.1 35.4 29.3 
24.0 19.5 15.6 11.8 7.9 5.1 2.8 1.1 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3627.4 3620.0 3612.0 3601.3 3587.8 3573.6 3559.6 3543.5 3522.2 
3499.9 3471.5 3440.0 3404.5 3362.3 3315.1 3263.5 3207.2 3147.0 3081.8 
3013.3 2939.2 2866.1 2791.3 2719.9 2649.0 2581.7 2517.6 2453.4 2391.6 
2331.1 2274.3 2218.7 2162.3 2104.5 2041.2 1971.5 1897.9 1818.6 1737.5 
1654.5 1567.6 1474.2 1379.5 1288.8 1198.2 1106.9 987.8 870.5 765.5 
653.9 571.2 512.9 463.3 422.7 385.5 351.0 324.8 298.7 265.0 
240.5 226.7 207.7 188.8 171.5 155.9 142.0 128.2 114.3 103.7 
94.2 85.4 76.8 68.6 60.7 53.1 45.9 39.4 33.3 27.8 
22.7 18.0 14.4 10.7 7.1 4.6 2.5 1.0 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3627.1 3622.0 3614.3 3603.8 3590.0 3575.4 3561.4 3546.3 3526.1 
3503.9 3478.7 3448.3 3414.3 3375.1 3331.0 3279.7 3223.0 3162.0 3097.4 
3027.4 2954.6 2880.6 2800.3 2721.1 2643.2 2571.4 2498.5 2428.5 2359.5 
2292.2 2229.5 2166.9 2106.2 2044.9 1982.2 1915.2 1840.1 1759.6 1677.2 
1594.4 1509.8 1421.7 1329.0 1247.6 1166.1 1084.5 999.4 893.8 787.8 
654.1 549.2 466.3 402.1 340.4 288.4 245.9 221.0 203.9 189.4 
176.1 164.5 154.1 144.5 135.1 125.7 116.5 107.6 99.3 91.1 
83.5 76.1 68.8 61.6 54.6 47.9 41.7 35.8 29.8 24.5 
20.2 16.4 12.6 8.8 6.0 3.8 2.0 0.8 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3628.1 3623.0 3616.1 3605.5 3593.8 3581.3 3567.3 3552.2 3534.8 
3511.6 3487.2 3459.1 3425.7 3386.0 3341.6 3291.5 3237.2 3177.8 3115.7 
3050.3 2977.3 2904.6 2827.6 2757.1 2687.9 2619.7 2552.5 2488.5 2424.6 
2362.0 2302.0 2244.0 2186.6 2129.1 2069.8 2007.0 1938.7 1863.9 1786.8 
1702.7 1614.5 1522.0 1429.3 1342.7 1262.2 1181.8 1100.5 991.4 870.4 
762.2 657.9 587.4 546.2 501.0 447.7 391.9 346.9 307.0 275.7 
248.6 224.3 203.2 185.0 168.8 153.1 139.4 125.8 112.1 100.4 
90.1 80.0 70.8 62.1 54.3 46.6 39.1 32.9 27.4 22.7 
18.6 15.1 11.6 8.1 5.5 3.4 1.9 0.8 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3628.8 3625.8 3618.8 3608.6 3597.3 3586.2 3573.4 3559.4 3541.3 
3520.2 3495.5 3467.7 3433.2 3394.1 3350.0 3302.1 3248.8 3191.5 3131.6 
3066.5 2997.3 2932.2 2868.5 2809.6 2758.6 2707.5 2656.8 2605.8 2557.3 
2511.9 2465.5 2420.5 2374.7 2327.6 2278.5 2226.8 2169.4 2102.7 2027.3 
1942.8 1852.0 1753.7 1652.7 1556.1 1459.7 1369.2 1263.3 1157.3 1051.5 
961.4 879.3 816.3 781.4 734.9 685.8 614.5 547.4 499.6 448.0 
392.5 348.1 309.7 273.3 246.9 221.1 196.5 174.2 153.7 133.3 
113.0 97.0 83.1 71.1 59.9 50.2 42.0 35.0 28.9 23.5 
18.9 15.4 11.9 8.4 5.7 3.6 1.8 0.8 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3629.2 3625.9 3620.2 3611.4 3602.1 3590.9 3580.3 3566.8 3549.8 
3529.1 3503.6 3474.7 3443.0 3406.4 3362.9 3314.6 3262.8 3208.7 3151.4 
3087.2 3019.3 2959.4 2905.0 2854.5 2810.0 2766.9 2726.7 2687.2 2647.4 
2607.5 2567.5 2527.8 2488.7 2451.3 2413.6 2371.1 2319.8 2258.8 2189.6 
2110.2 2022.7 1925.9 1821.6 1720.4 1619.9 1524.2 1411.4 1318.0 1224.6 
1131.3 1040.6 948.9 899.6 852.0 790.1 718.9 642.5 578.7 527.4 
471.1 413.4 362.5 316.5 277.9 243.0 214.2 187.1 162.2 140.8 
119.6 103.7 89.2 75.7 63.8 53.5 44.5 37.1 30.7 25.0 
20.0 16.4 12.8 9.2 6.2 3.9 2.0 0.8 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3630.2 3627.0 3622.5 3614.2 3607.3 3596.4 3586.6 3573.1 3557.7 
3537.9 3512.3 3486.4 3455.0 3418.5 3377.2 3331.3 3281.2 3229.2 3173.2 
3111.4 3043.4 2980.6 2924.4 2872.0 2821.6 2774.9 2727.9 2681.9 2635.8 
2590.3 2545.2 2501.9 2456.3 2408.6 2359.8 2306.9 2248.7 2184.1 2110.7 
2027.6 1933.0 1828.4 1719.3 1611.4 1503.2 1403.9 1293.0 1182.2 1071.9 
983.8 922.2 848.5 812.1 771.4 703.9 631.1 566.0 507.8 455.0 
401.6 353.8 308.6 272.7 242.0 216.0 191.6 170.8 151.8 132.9 
114.0 99.0 85.9 74.0 63.0 52.8 44.2 37.0 30.6 25.0 
20.1 16.4 12.7 9.0 6.2 3.9 2.1 0.9 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3630.8 3628.3 3625.9 3619.1 3611.0 3600.8 3590.6 3578.5 3563.4 
3545.2 3523.2 3497.5 3469.5 3435.8 3397.6 3353.3 3304.9 3252.6 3196.3 
3135.4 3069.2 2998.0 2929.6 2864.6 2798.8 2734.2 2671.3 2608.8 2546.6 
2483.1 2420.7 2359.0 2298.9 2240.5 2180.4 2116.5 2052.8 1983.6 1908.0 
1826.1 1738.8 1642.4 1539.6 1435.3 1332.6 1238.9 1145.2 1050.6 924.4 
816.1 727.3 632.3 588.2 537.7 481.1 428.0 377.5 333.1 299.3 
275.9 245.2 215.8 192.3 173.0 156.1 142.4 128.7 115.1 103.5 
92.6 82.3 73.2 64.6 56.8 49.1 41.6 35.0 29.4 24.6 
20.2 16.5 12.9 9.3 6.4 4.1 2.3 1.0 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3630.7 3629.8 3628.2 3622.3 3615.3 3607.1 3595.9 3584.8 3570.4 
3553.9 3533.9 3507.9 3480.7 3450.3 3415.8 3374.1 3326.7 3272.4 3213.1 
3147.6 3079.5 3004.3 2925.9 2843.7 2762.3 2681.4 2603.3 2530.2 2458.4 
2386.9 2317.5 2250.3 2185.8 2122.2 2059.1 1995.1 1929.2 1860.4 1788.3 
1709.2 1626.1 1539.2 1447.6 1349.7 1259.8 1169.9 1080.0 983.6 856.9 
723.5 603.3 495.4 436.3 375.4 315.5 267.1 236.5 217.6 201.2 
187.3 174.7 163.4 153.0 143.3 133.5 123.7 114.6 105.4 97.2 
89.3 81.6 74.0 66.3 59.0 51.8 45.3 38.9 32.8 27.3 
22.5 18.3 14.7 11.1 7.5 4.9 2.7 1.2 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3631.7 3630.4 3627.9 3624.2 3618.7 3610.5 3599.4 3588.0 3574.2 
3557.8 3540.6 3519.1 3493.3 3460.0 3426.3 3384.1 3335.7 3282.9 3223.1 
3156.8 3085.2 3006.8 2925.2 2840.7 2757.6 2677.8 2599.0 2524.3 2451.2 
2380.9 2313.1 2248.8 2188.8 2129.5 2069.2 2008.6 1945.0 1877.5 1805.1 
1727.7 1646.6 1561.4 1473.6 1380.3 1284.6 1189.0 1093.3 989.2 862.5 
749.6 653.6 552.5 488.5 443.8 404.2 371.9 347.1 324.6 291.6 
258.4 233.9 216.3 198.0 181.4 165.0 151.0 136.9 123.0 111.9 
101.2 91.2 82.2 73.8 65.7 57.8 50.3 43.0 36.3 30.6 
25.5 20.5 16.5 12.5 8.5 5.8 3.5 1.8 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3630.7 3630.9 3630.7 3626.7 3622.0 3613.9 3602.9 3591.0 3577.1 
3562.4 3545.5 3525.6 3498.0 3467.9 3431.9 3391.8 3345.9 3291.5 3231.7 
3166.9 3095.1 3022.6 2945.0 2866.8 2788.1 2712.9 2643.0 2576.3 2511.0 
2450.1 2390.4 2331.9 2273.9 2217.7 2159.1 2098.9 2039.6 1978.9 1913.7 
1841.3 1761.9 1676.0 1583.7 1489.6 1391.6 1297.6 1203.6 1109.2 992.1 
869.3 761.7 679.8 629.3 595.0 568.9 539.3 499.4 460.9 436.7 
395.6 350.7 317.3 291.9 261.9 233.7 208.3 184.4 162.9 145.6 
128.3 111.0 98.2 86.7 75.8 65.4 55.3 46.6 39.3 33.0 
27.3 22.2 17.7 13.9 10.1 6.3 3.8 2.0 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3632.1 3632.2 3632.5 3627.7 3625.7 3616.0 3606.1 3595.1 3581.6 
3567.8 3551.3 3529.1 3503.5 3474.4 3440.5 3401.3 3356.1 3304.4 3246.7 
3183.6 3117.2 3045.8 2973.8 2902.2 2828.5 2761.4 2695.3 2636.0 2576.7 
2518.1 2462.8 2408.0 2355.6 2302.4 2247.3 2191.8 2135.1 2075.2 2012.0 
1940.3 1857.9 1767.5 1667.9 1564.5 1460.6 1359.1 1267.1 1165.3 1062.5 
953.4 854.4 778.6 725.3 660.8 602.1 553.5 504.9 456.4 418.7 
380.6 339.0 309.2 283.6 255.5 228.7 203.7 180.6 158.9 139.3 
121.3 106.1 93.2 81.5 71.0 61.4 53.3 45.3 37.3 31.4 
25.2 20.1 16.2 12.6 9.3 6.2 4.1 1.9 0.5 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3633.6 3631.1 3629.6 3628.3 3624.2 3616.6 3607.5 3597.1 3585.0 
3569.4 3554.7 3532.3 3508.1 3480.8 3448.0 3412.3 3369.6 3320.5 3265.7 
3206.1 3141.1 3069.8 2999.0 2927.3 2857.3 2788.3 2720.9 2656.3 2591.2 
2530.1 2471.9 2414.4 2356.2 2301.5 2245.3 2186.7 2125.0 2059.6 1991.3 
1917.5 1834.1 1741.9 1639.7 1529.0 1415.2 1298.6 1197.2 1091.8 983.8 
884.0 803.1 734.0 669.0 604.5 548.8 493.3 437.8 382.0 354.3 
315.4 270.1 239.0 212.4 189.6 172.0 156.2 142.6 129.4 117.0 
105.1 93.8 83.8 74.6 66.2 57.6 50.2 42.7 36.0 30.6 
25.1 20.0 16.2 12.2 8.7 5.7 3.8 1.9 0.5 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3631.5 3631.1 3630.1 3626.9 3624.4 3619.0 3608.8 3599.1 3585.6 
3571.7 3555.3 3536.2 3513.1 3488.1 3457.8 3424.4 3384.3 3341.0 3289.1 
3231.7 3167.9 3099.0 3025.1 2948.0 2869.9 2793.1 2717.6 2643.2 2571.6 
2500.7 2430.9 2361.4 2292.4 2224.6 2156.4 2089.2 2022.5 1953.4 1882.0 
1808.8 1729.9 1647.0 1559.8 1465.7 1367.7 1266.8 1168.9 1077.9 980.4 
877.5 773.7 682.1 610.0 564.4 518.9 473.4 442.1 397.4 359.5 
337.8 306.8 275.3 244.5 220.0 199.9 181.1 163.2 146.1 129.9 
114.8 100.6 88.5 77.9 68.3 59.3 51.7 44.1 36.5 30.7 
25.0 20.0 15.8 11.7 8.1 5.8 3.5 1.2 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3631.5 3630.7 3629.4 3628.3 3625.5 3620.0 3610.2 3597.6 3584.1 
3571.5 3556.9 3538.3 3516.2 3492.4 3463.7 3429.6 3393.1 3350.1 3300.5 
3247.0 3187.1 3122.1 3051.0 2973.3 2894.7 2816.9 2736.9 2655.7 2578.8 
2500.6 2426.1 2353.2 2283.7 2213.8 2144.8 2076.8 2009.8 1943.1 1873.0 
1802.3 1726.5 1644.3 1554.2 1462.5 1369.7 1278.0 1189.6 1103.9 999.9 
882.1 762.7 664.0 596.7 552.3 508.5 464.7 425.5 391.7 360.0 
330.4 301.9 275.5 251.3 227.5 205.6 186.4 168.3 150.2 132.3 
115.5 100.8 88.3 77.6 67.9 58.9 50.8 42.8 34.7 29.0 
23.8 19.1 14.7 10.4 6.6 4.3 1.9 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3630.9 3630.3 3630.2 3627.8 3622.3 3615.5 3605.0 3593.6 3583.2 
3569.4 3554.0 3535.4 3513.6 3487.7 3459.7 3425.8 3387.4 3345.4 3297.9 
3244.2 3186.8 3124.7 3056.3 2984.8 2914.1 2841.3 2770.8 2700.2 2634.7 
2566.5 2500.4 2438.7 2376.9 2315.9 2252.2 2192.8 2134.9 2070.3 1999.2 
1922.5 1840.1 1748.5 1656.8 1563.1 1465.3 1366.8 1267.5 1169.6 1067.9 
948.4 822.7 712.9 648.2 585.6 543.5 501.6 459.7 417.8 379.5 
343.3 312.8 282.5 252.2 225.5 202.0 177.7 154.7 136.0 119.5 
105.8 93.0 81.8 71.6 62.0 53.8 45.6 37.5 31.1 25.8 
20.6 15.7 11.7 8.4 6.0 3.6 1.2 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3630.5 3630.0 3628.8 3625.3 3619.2 3611.3 3600.2 3589.7 3577.2 
3566.4 3548.6 3527.9 3505.4 3478.9 3449.5 3413.1 3372.4 3325.5 3276.0 
3221.6 3166.6 3106.8 3043.5 2978.3 2911.0 2850.8 2795.3 2740.7 2688.0 
2636.0 2585.1 2537.4 2490.7 2445.3 2400.5 2358.6 2313.0 2263.5 2203.0 
2128.9 2047.3 1960.0 1866.2 1766.2 1655.5 1543.0 1432.1 1323.3 1205.9 
1085.2 949.7 852.1 753.9 673.9 619.7 564.3 508.8 453.3 410.3 
362.5 320.1 288.0 258.0 230.2 205.2 183.0 164.2 146.4 130.1 
114.5 101.0 89.0 77.0 66.2 57.3 48.5 39.7 32.1 25.3 
19.6 14.7 10.7 7.9 5.5 3.2 0.8 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3630.3 3629.4 3628.6 3626.3 3621.0 3614.0 3604.7 3592.6 3582.9 3570.4 
3555.3 3537.7 3515.4 3490.5 3463.0 3430.5 3391.8 3347.2 3299.4 3246.8 
3191.8 3135.8 3077.5 3014.7 2951.9 2893.4 2840.3 2790.1 2741.4 2697.5 
2656.7 2614.2 2573.0 2534.7 2496.6 2457.4 2417.8 2375.1 2327.1 2268.9 
2197.1 2119.9 2028.5 1927.5 1821.8 1702.5 1580.6 1461.3 1347.7 1227.9 
1116.0 1030.2 930.6 795.7 724.5 661.0 584.1 513.7 443.5 394.1 
347.5 304.3 267.3 237.3 207.8 183.8 164.3 147.2 131.9 117.4 
104.2 92.3 81.2 70.6 61.3 53.2 45.1 37.0 30.0 23.1 
17.5 13.1 9.7 6.9 4.5 2.0 0.6 0.2 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
